FLKM-2FLK20/32M/IN/LA/DV
-
Passive module
2304720
Interface modules, for 40-pos. "Mass Termination Blocks" for: -32-channel output with LED per signal, module width: 169 mm
Product details
Product type | Interface module |
Insulation characteristics | |
Overvoltage category | II |
Pollution degree | 2 |
Nominal voltage UN | 30 V DC |
Max. current carrying capacity per branch | 10 mA (IN: LED in series) |
Max. total current of voltage supply | 5 A (KL/KL) |
Supported controller EMERSON DeltaV | |
Suitable I/O card | VE4001S2T2B5 |
Continuous load current | 10 mA |
Field level | |
Connection in acc. with standard | IEC / EN |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 12 |
Controller level | |
Connection method | IDC/FLK pin strip |
Number of connections | 2 |
Number of positions | 20 |
Pitch | 2.54 mm |
Status display | yes |
Status display present | yes |
Item dimensions | |
Width | 169 mm |
Height | 77 mm |
Depth | 52 mm |
Color | green (RAL 6021) |
Housing insulation material | PVC |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 50 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Standards/regulations | IEC 60664 |
Mounting type | DIN rail mounting |
Assembly note | in rows with zero spacing |
Mounting position | any |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2304720 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | C421 |
Product key | DK218K |
GTIN | 4017918973827 |
Weight per piece (including packing) | 365 g |
Weight per piece (excluding packing) | 361.2 g |
Customs tariff number | 85369010 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057