FLK 16/14/DV-IN/100
-
Cable
2300559
Round cable set; controller: Emerson Delta V; connection 1: IDC/FLK socket strip (1x 16-position); connection 2: IDC/FLK socket strip (1x 14-position); cable length: 1 m
Product details
Product type | System cable |
Insulation characteristics: Air clearances and creepage distances | |
Insulation | Functional insulation |
Overvoltage category | II |
Pollution degree | 2 |
Ambient conditions | |
Degree of protection | IP00 |
Degree of protection (Installation location) | ≥ IP54 (Installation location) |
Ambient temperature (operation) (fixed installation) | -40 °C ... 70 °C (fixed installation) |
Ambient temperature (operation) (flexible installation) | -10 °C ... 70 °C (flexible installation) |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | ≤ 2000 m |
Operating voltage | ≤ 25 V AC |
Operating voltage (DC) | ≤ 60 V DC |
Nominal operating mode | 100% operating factor |
Current (Per path, 50°C) | ≤ 1 A |
Current (Per path, 70°C) | ≤ 0.6 A |
Air clearances and creepage distances | |
Rated insulation voltage | 63 V |
Rated surge voltage | 0.6 kV |
Supported controller EMERSON DeltaV | |
Suitable I/O card | VE4001S2T1B3 |
VE4001S2T2B3 |
Cable length | 1 m |
16X0.14 [PVC] | |
UL AWM Style | 2464/1061 |
Number of positions | 16 |
Shielded | no |
Cable type | 16X0.14 [PVC] |
Conductor type | Round cable set |
Conductor structure signal line | 7x 0.16 mm |
AWG signal line | 26 |
Conductor cross section | 16x 0.14 mm² |
Wire diameter incl. insulation | 1 mm ±0.03 mm |
External cable diameter | 6.80 mm ±0.4 mm |
Outer sheath, material | Semi-rigid PVC |
External sheath, color | gray |
Conductor material | Tin-plated Cu litz wires |
Cable resistance | ≤ 145 Ω/km (20 °C) |
Insulation resistance | ≥ 20 MΩ*km (20 °C) |
Smallest bending radius, fixed installation | 58 mm |
Smallest bending radius, movable installation | 108 mm |
Dynamic load capacity (bending) | Max. bending cycles: 5000 (at a radius of ≥ 15x outside diameter) |
Halogen-free | no |
Flame resistance | IEC 60332-1-2 (raw cable) |
VDE 0842, Part 332-1-2 (raw cable) | |
IEC 60332-3-22 (raw cable) | |
UL VW-1 | |
CSA FT-1 | |
Resistance to oil | can withstand occasional splashes (raw cable) |
Cable type | Cable for one module |
Color code: Individual wire | |
black | IDC/FLK16 (1) IDC/FLK14 (1) |
brown | IDC/FLK16 (2) IDC/FLK14 (9) |
red | IDC/FLK16 (3) IDC/FLK14 (2) |
orange | IDC/FLK16 (4) IDC/FLK14 (9) |
yellow | IDC/FLK16 (5) IDC/FLK14 (3) |
green | IDC/FLK16 (6) IDC/FLK14 (9) |
blue | IDC/FLK16 (7) IDC/FLK14 (4) |
violet | IDC/FLK16 (8) IDC/FLK14 (11) |
gray | IDC/FLK16 (9) IDC/FLK14 (5) |
white | IDC/FLK16 (10) IDC/FLK14 (11) |
white-black | IDC/FLK16 (11) IDC/FLK14 (6) |
white-brown | IDC/FLK16 (12) IDC/FLK14 (11) |
white-red | IDC/FLK16 (13) IDC/FLK14 (7) |
white-orange | IDC/FLK16 (14) IDC/FLK14 (13) |
white-yellow | IDC/FLK16 (15) IDC/FLK14 (8) |
white-green | IDC/FLK16 (16) IDC/FLK14 (13) |
Field level | |
Connection in acc. with standard | IEC 60603-13 |
Connection method | IDC/FLK socket strip |
Number of connections | 1 |
Number of positions | 14 |
Insertion/withdrawal cycles | > 50 |
Pitch | 2.54 mm |
Controller level | |
Connection in acc. with standard | IEC 60603-13 |
Connection method | IDC/FLK socket strip |
Number of connections | 1 |
Number of positions | 16 |
Insertion/withdrawal cycles | > 50 |
Pitch | 2.54 mm |
Air clearances and creepage distances | |
Standards/regulations | DIN EN 50178 |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2300559 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | C421 |
Product key | DK221K |
GTIN | 4017918897352 |
Weight per piece (including packing) | 75 g |
Weight per piece (excluding packing) | 75 g |
Customs tariff number | 85444290 |
Country of origin | DE |
UNSPSC
UNSPSC 21.0 | 26121620 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
The DeltaV system can be used to install the process wiring via "mass termination blocks" (MTBs) using flat-ribbon cable plugs
For digital modules with 16-pos. MTB for connection to PLC-INTERFACE
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057