FLK 14/EZ-DR/ 60/KONFEK/S
-
Cable
2299068
Assembled shielded round cable; connection 1: IDC/FLK socket strip (1x 14-position); connection 2: IDC/FLK socket strip (1x 14-position) (The braided shield is routed to a separate cable end.); cable length: 0.6 m
Product details
Product type | System cable |
Ambient conditions | |
Degree of protection | IP00 |
Degree of protection (Installation location) | ≥ IP54 (Installation location) |
Ambient temperature (operation) (fixed installation) | -40 °C ... 70 °C (fixed installation) |
Ambient temperature (operation) (flexible installation) | -10 °C ... 70 °C (flexible installation) |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | ≤ 2000 m |
Operating voltage (AC) | ≤ 30 V AC |
Operating voltage (DC) | ≤ 60 V DC |
Nominal operating mode | 100% operating factor |
Current (Per path, 50°C) | ≤ 1 A (Uncoiled, see derating) |
Current (Per path, 70°C) | ≤ 0.6 A (Uncoiled, see derating) |
Supported controller GE-FANUC 90-30 | |
Suitable I/O card | IC693 ALG220 |
IC693 ALG221 | |
IC693 ALG222 | |
IC693 ALG223 | |
IC693 ALG390 | |
IC693 ALG391 | |
IC693 ALG392 | |
IC693 ALG442 | |
IC693 MDL241 | |
IC693 MDL634 | |
IC693 MDL645 | |
IC693 MDL646 | |
IC693 MDL732 | |
IC693 MDL733 | |
IC693 MDL740 | |
IC693 MDL741 | |
IC693 MDL742 | |
Supported controller SIEMENS S7-300 / ET 200 M | |
Suitable I/O card | CPU 312C |
CPU 313C-2DP | |
CPU 314C-2PtP | |
6ES7321-1BH50-0AA0 | |
6ES7321-7BH01-0AB0 | |
6ES7321-1BH02-0AA0 | |
6ES7321-1BL00-0AA0 | |
6ES7322-1BH01-0AA0 | |
6ES7322-8BF00-0AB0 | |
6ES7322-1BL00-0AA0 | |
6ES7323-1BH01-0AA0 | |
6ES7323-1BL00-0AA0 | |
6ES7331-7KF02-0AB0 | |
6ES7331-7KB02-0AB0 | |
6ES7331-7NF00-0AB0 | |
6ES7331-7PF01-0AB0 | |
6ES7331-7PF11-0AB0 | |
6ES7332-5HD01-0AB0 | |
6ES7332-5HB01-0AB0 | |
6ES7332-7ND02-0AB0 | |
6ES7334-0CE01-0AA0 | |
6ES7334-0KE00-0AB0 | |
6ES7335-7HG01-0AB0 | |
CPU 314C-2DP | |
6ES7338-4BC01-0AB0 | |
6ES7350-1AH03-0AE0 | |
6ES7350-2AH01-0AE0 | |
6ES7351-1AH01-0AE0 | |
6ES7352-1AH02-0AE0 | |
6ES7353-1AH01-0AE0 | |
6ES7354-1AH01-0AE0 | |
6ES7355-0VH10-0AE0 | |
6ES7355-1VH10-0AE0 | |
6ES7357-4AH01-0AE0 | |
6ES7321-7BH01-0AB0 | |
6ES7331-7HF01-0AB0 | |
6ES7321-1BH10-0AA0 | |
6ES7322-1BH10-0AA0 | |
CPU 313C | |
CPU 313C-2PtP | |
Supported controller ALLEN-BRADLEY ControlLogix | |
Suitable I/O card | 1756-IN16 |
1756-IA8D | |
1756-IA16 | |
1756-IB16 | |
1756-IC16 | |
1756-OB16E | |
1756-IF6I | |
1756-IR6I | |
1756-IT6I | |
1756-OF4 | |
1756-OF6CI | |
1756-OF8 | |
1756-PLS | |
Supported controller ALLEN-BRADLEY SLC 500 | |
Suitable I/O card | 1746 OB16 |
1746 OV16 | |
1746 OG16 | |
1746 IA16 | |
1746 IB16 | |
1746 ITB16 | |
1746 IN16 | |
1746 IV16 | |
1746 ITV16 | |
1746 IG16 | |
Supported controller HONEYWELL Experion PKS C200 | |
Suitable I/O card | TC-IDX 081 |
TC-IDA 161 | |
TC-IAH 061 | |
TC-IXR 061 | |
TC-IXL 061 | |
TC-OAH 061 | |
TC-OAV 061 | |
TC-OAV 081 | |
Supported controller SCHNEIDER ELECTRIC Modicon TSX QUANTUM | |
Suitable I/O card | DDI 353 |
DDI 853 | |
DAI 353 | |
DAI 453 | |
DDO 353 |
Cable length | 0.6 m |
14X0.14 [PVC] | |
UL AWM Style | 2464/1061 |
Number of positions | 14 |
Shielded | yes |
Cable type | 14X0.14 [PVC] |
Conductor type | Assembled shielded round cable |
Conductor structure signal line | 7x 0.16 mm |
AWG signal line | 26 |
Conductor cross section | 14x 0.14 mm² |
Wire diameter incl. insulation | 1 mm ±0.03 mm |
External cable diameter | 6.70 mm ±0.4 mm |
Outer sheath, material | Semi-rigid PVC |
External sheath, color | gray |
Conductor material | Tin-plated Cu litz wires |
Cable resistance | ≤ 145 Ω/km (20 °C) |
Insulation resistance | ≥ 20 MΩ*km (20 °C) |
Smallest bending radius, fixed installation | 71 mm |
Smallest bending radius, movable installation | 128 mm |
Dynamic load capacity (bending) | Max. bending cycles: 5000 (at a radius of ≥ 15x outside diameter) |
Halogen-free | no |
Flame resistance | IEC 60332-1-2 (raw cable) |
VDE 0842, Part 332-1-2 (raw cable) | |
IEC 60332-3-22 (raw cable) | |
UL VW-1 | |
CSA FT-1 | |
Resistance to oil | can withstand occasional splashes (raw cable) |
Cable type | Cable for one module |
Connection 1 | |
Connection in acc. with standard | IEC 60603-13 (in compliance) |
Connection method | IDC/FLK socket strip |
Number of connections | 1 |
Number of positions | 14 |
Insertion/withdrawal cycles | > 50 |
Pitch | 2.54 mm |
Connection 2 | |
Connection in acc. with standard | IEC 60603-13 (in compliance) |
Connection method | IDC/FLK socket strip |
Number of connections | 1 |
Number of positions | 14 |
Note | The braided shield is routed to a separate cable end. |
The separate cable end is approximately 0.5 m long (H05V-K 1 mm², black) | |
Insertion/withdrawal cycles | > 50 |
Pitch | 2.54 mm |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2299068 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | C421 |
Product key | DK2212 |
GTIN | 4017918828196 |
Weight per piece (including packing) | 58 g |
Weight per piece (excluding packing) | 58 g |
Customs tariff number | 85444290 |
Country of origin | DE |
ETIM
ETIM 8.0 | EC000237 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057