cULus Recognized
Approval ID: E60425-19860303Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
250 V | 4 A | 30 - 12 | ||
D | ||||
300 V | 4 A | 30 - 12 |
19" socket strip, color: green, number of positions: 32, product range: FRONT-SFL 2,5, pitch: 0 mm, type of packaging: packed in cardboard
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
250 V | 4 A | 30 - 12 | ||
D | ||||
300 V | 4 A | 30 - 12 |