FLKM 10/LA
-
Termination board
2281445
VARIOFACE module, with screw connection and flat-ribbon cable connector, for mounting on NS 32 or NS 35/7.5, with pin strip and short and long locking latches for socket strips, 10-pos., with light indicator
Product details
Product type | Interface module |
Product family | VARIOFACE |
Number of positions | 10 |
No. of channels | 8 |
Insulation characteristics | |
Overvoltage category | II |
Pollution degree | 2 |
Nominal voltage UN | 24 V DC |
Max. current carrying capacity per branch | 1 A |
Supported controller EMERSON DeltaV | |
Suitable I/O card | VE4002S1T2B4 |
Field level | |
Connection in acc. with standard | IEC / EN |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 12 |
Controller level | |
Connection method | IDC/FLK pin strip |
Number of positions | 10 |
Pitch | 2.54 mm |
Status display | LED |
Status display present | yes |
Item dimensions | |
Width | 45 mm |
Height | 58.5 mm |
Depth | 77 mm |
Color | green (RAL 6021) |
Housing insulation material | Polyamide 6.6 green |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 50 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Standards/regulations | IEC 60664 |
DIN EN 50178 |
Mounting position | any |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2281445 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | NULL |
Product key | DK2181 |
GTIN | 4017918054694 |
Weight per piece (including packing) | 89.3 g |
Weight per piece (excluding packing) | 89.3 g |
Customs tariff number | 85369010 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
FLK 10/EZ-DR/ 50/KONFEK - Cable 2299204
-
FLK 10/EZ-DR/ 100/KONFEK - Cable 2299217
-
FLK 10/EZ-DR/ 150/KONFEK - Cable 2299220
-
FLK 10/EZ-DR/ 200/KONFEK - Cable 2299233
-
FLK 10/EZ-DR/ 300/KONFEK - Cable 2299246
-
FLK 10/EZ-DR/ 400/KONFEK - Cable 2299259
-
FLK 10/EZ-DR/ 600/KONFEK - Cable 2299262
-
FLK 10/EZ-DR/ 800/KONFEK - Cable 2299275
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057