HC-ALU 6-53,5 PROFILE 1000
-
Electronics housing
2200890
Profile housing, Panel mounting (with accessories as an option), Aluminum profile, 2-piece, profile width (internal): 53.5 mm, profile width (external): 74 mm, length: 1000 mm, height: 74 mm, depth: 53.5 mm
This product needs further products for operation.
Mandatory accessories
Product details
Compatible products
Your advantages
Aluminum extruded profile
Available in lengths from 100 mm ... 1000 mm, can be cut to any length
Available in overall widths from 53.5 mm ... 161 mm
Up to IP65 degree of protection
Can be used as handheld and wall housing
Optional EMC seals available