MKDSC 5/ 6-7,62 GY BDNZ2202856 - PCB terminal block
1993035

product line COMBICON Terminals L
cross section 4 mm2
pitch 7.62 mm
connection method Screw connection with tension sleeve
screw head form Slotted
mounting type Press-in technology

PCB terminal block, nominal cross section: 4 mm2, number of potentials: 6, number of rows: 1, number of positions per row: 6, product range: MKDSC 5, pitch: 7.62 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Press-in technology, conductor/PCB connection direction: 0 °, color: gray, Pin layout: Linear pinning, Solder pin [P]: 5.1 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard

Product details








Compatible products


Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors