MKDS 1/ 4-3,81 HTBKR24 NZ19001 - PCB terminal block
1991817

product line COMBICON Terminals S
cross section 1.5 mm2
pitch 3.81 mm
connection method Screw connection with tension sleeve
screw head form Slotted
mounting type THR soldering / wave soldering
type of packaging 24 mm wide tape

PCB terminal block, nominal current: 13.5 A, rated voltage (III/2): 200 V, nominal cross section: 1.5 mm2, number of potentials: 4, number of rows: 1, number of positions per row: 4, product range: MKDS 1/..-HT, pitch: 3.81 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: THR soldering / wave soldering, conductor/PCB connection direction: 0 °, color: black, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, number of solder pins per potential: 1, type of packaging: 24 mm wide tape

Product details









Compatible products


Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors
Extremely small design for the respective conductor cross-section
Designed for integration into the SMT soldering process