VDE Zeichengenehmigung
Approval ID: 40042909Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
200 V | 17.5 A | 0.2 - 1.5 |
cULus Recognized
Approval ID: E60425-20061129Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 10 A | 24 - 16 | ||
D | ||||
300 V | 10 A | 24 - 16 |