product line COMBICON Connectors S
cross section 1.5 mm2
pitch 3.81 mm
mounting type THR soldering
type of packaging 44 mm wide tape
PCB headers, nominal cross section: 1.5 mm2, color: black, contact surface: Sn, contact connection type: Pin, number of potentials: 6, number of rows: 1, number of positions: 6, number of connections: 6, product range: SMC 1,5/..-G-HT, pitch: 3.81 mm, mounting: THR soldering, pin layout: Linear pinning, solder pin [P]: 3.4 mm, number of solder pins per potential: 1, plug-in system: COMBICON MC 1,5, Pin connector pattern alignment: Standard, locking: without, mounting method: without, type of packaging: 44 mm wide tape