FKIC 2,5 HC/ 3-ST-5,08 BD:1X10 - PCB connector
1946105

product line COMBICON Connectors M
cross section 2.5 mm2
pitch 5.08 mm
connection method Push-in spring connection
type of packaging packed in cardboard

PCB connector, nominal cross section: 2.5 mm2, color: green, nominal current: 16 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Pin, number of potentials: 3, number of rows: 1, number of positions: 3, number of connections: 3, product range: FKIC 2,5 HC/..-ST, pitch: 5.08 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: COMBICON MSTB 2,5 HC, locking: without, mounting method: without, type of packaging: packed in cardboard

Product details









Compatible products



Your advantages

Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Intuitive operation due to color-coded actuating push button
Inverted connector with pin contacts for touch-proof device outputs or free-hanging cable/cable connections
Optimized for tight installation situations: operation and conductor connection from one direction
Quick and convenient testing using integrated test option