FKC 2,5 HC/ 5-ST-5,08 BD:8X5 - PCB connector
1946079

product line COMBICON Connectors M
cross section 2.5 mm2
pitch 5.08 mm
connection method Push-in spring connection
type of packaging packed in cardboard

PCB connector, nominal cross section: 2.5 mm2, color: green, nominal current: 16 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Socket, number of potentials: 5, number of rows: 1, number of positions: 5, number of connections: 5, product range: FKC 2,5 HC/..-ST, pitch: 5.08 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 0 °, locking clip: - Locking clip, plug-in system: COMBICON MSTB 2,5 HC, locking: without, mounting method: without, type of packaging: packed in cardboard

Product details









Compatible products



Your advantages

Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Intuitive operation due to color-coded actuating push button
Integrated double steel spring provides additional safety in the event of temperature and power fluctuations
Optimized for tight installation situations: operation and conductor connection from one direction
Quick and convenient testing using integrated test option