Recently searched
Login
0
No products in comparison
Products
Products overview
Find a Distributor
New products
Product navigator for device connection technology
Technologies
Customer-specific solutions
Configurators
Product Compliance
Product Solutions
Cross Reference Search
Automate
Automation software
Building automation
Edge computing
HMIs and IPCs
Industrial communication
PLCnext Technology
PLCs (controllers) and I/Os
Smart Services
Connect
Board-to-board connectors
Cables and lines
Connectors
Distribution blocks and device terminal blocks
Distributors, adapters, and conductor connectors
Electronics housings
PCB terminal blocks and PCB connectors
Plug-in test system
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Control cabinet accessories
Crimp connectors
Ferrules
Hand tools
Industrial lighting and signal technology
Junction boxes and empty enclosures
Marking material
Printers
Software for control cabinet building
Workstation solutions
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filter
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Contactor and power relay
Energy monitoring
I/O signal marshalling
Motor starters and electronic switching devices
Process indicators and field devices
Relays and solid-state relays
Safety relay modules and sensors
Signal conditioners and measuring transducers
Industries & Applications
Overview
Application examples from practice
Sector coupling
Useful information
E-MOBILITY
Overview
Charging infrastructure
Electric vehicles
INFRASTRUCTURE
Buildings
Data Centers
Railway industry
POWER
Battery storage systems
Conventional power generation
DC grids in industry
Power transmission and distribution
Solar power
Wind power
PROCESS INDUSTRY
Mining
Power-to-X
Process automation
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Control cabinet building
Device manufacturers
Automated Guided Vehicles (AGV)
Digital Factory
Electrical installations
Machine building
OTHER TOPICS
Agriculture
COMPLETE line
Data connectors for smart networks
Functional safety
Industrial remote communication
Industrial security
Power reliability
Company
Overview
Phoenix Contact USA
The Phoenix Contact Group
Careers
Our culture and attitude
All Electric Society
Compliance
Sustainability
History
Suppliers
Events & News
Overview
Events & trade fairs
News
Service & Support
Overview
Catalogs and brochures
Contact
PLCnext Community
Inform
Frequently Asked Questions
Case studies
White papers
Consult and Plan
Customer-specific solutions
Engineering Data for control cabinet building
Engineering Data for PCB Components
Configurators
Procure and Deliver
Online Services
Data Provisioning
Install and Operate
Services for marking solutions
Product Security Incident Response Team
Limited Lifetime Warranty
My Phoenix Contact
Login / Register
Registration Benefits
Shopping cart
My orders
My quotes and contracts
My Product Lists
My Comparison
Home
Products
PCB terminal blocks and PCB connectors
PCB terminal blocks
FBSK 10-10 - Plug-in bridge
FBSK 10-10
-
Plug-in bridge
1928437
Bridge, fully insulated, pitch 10 mm, 10-pos.
Product details
Expand all
Collapse all
Technical data
Product properties
Product type
Bridge
Product family
FBSK
Product line
COMBICON Terminals Special
Number of positions
10
Pitch
10 mm
Number of connections
10
Number of rows
1
Number of potentials
10
Dimensions
Pitch
10 mm
Height [h]
21.08 mm
Length [l]
12 mm
Material specifications
Material data - contact
Note
WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material
Cu alloy
Material data - housing
Color (Housing)
red (3001)
Insulating material
PA
Insulating material group
I
CTI according to IEC 60112
600
Flammability rating according to UL 94
V0
Glow wire flammability index GWFI according to EN 60695-2-12
850
Glow wire ignition temperature GWIT according to EN 60695-2-13
775
Temperature for the ball pressure test according to EN 60695-10-2
125 °C
Connector
Connection 1
Insulating material
PA
CTI according to IEC 60112
600
Environmental and real-life conditions
Ambient conditions
Relative humidity (storage/transport)
30 % ... 70 %
Commercial data
Item number
1928437
Packing unit
50 pc
Minimum order quantity
50 pc
Sales key
AA18
Product key
AARZFE
GTIN
4017918613792
Weight per piece (including packing)
11.41 g
Weight per piece (excluding packing)
11.396 g
Customs tariff number
85366990
Country of origin
PL
Classifications
ECLASS
ECLASS-13.0
27460406
ECLASS-15.0
27460406
ETIM
ETIM 10.0
EC002943
UNSPSC
UNSPSC 21.0
39121400
Environmental product compliance
EU RoHS
Fulfills EU RoHS substance requirements
Yes
(No exemptions)
China RoHS
Environment friendly use period (EFUP)
EFUP-E
No hazardous substances above the limits
EU REACH SVHC
REACH candidate substance (CAS No.)
No substance above 0.1 wt%
EF3.1 Climate Change
CO2e kg
0.144 kg CO2e
Compatible products
Expand all
Collapse all
Accessories
ZFKDSA 4-10-10
-
PCB terminal block
1735419
ZFKDSA 4-10-12
-
PCB terminal block
1735422
ZFKDS 4-10
-
PCB terminal block
1907539
ZFKDSA 4- 9
-
PCB terminal block
1907542
Product Help