FBSK 2-10
-
Plug-in bridge
1928398
Bridge, fully insulated, pitch 10 mm, 2-pos.
Bridge, fully insulated, pitch 10 mm, 2-pos.
Product type | Bridge |
Product family | FBSK |
Product line | COMBICON Terminals Special |
Number of positions | 2 |
Pitch | 10 mm |
Number of connections | 2 |
Number of rows | 1 |
Number of potentials | 2 |
Pitch | 10 mm |
Material data - contact | |
Note | WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201 |
Contact material | Cu alloy |
Material data - housing | |
Color (Housing) | red (3001) |
Insulating material | PA |
Insulating material group | I |
CTI according to IEC 60112 | 600 |
Flammability rating according to UL 94 | V0 |
Glow wire flammability index GWFI according to EN 60695-2-12 | 850 |
Glow wire ignition temperature GWIT according to EN 60695-2-13 | 775 |
Temperature for the ball pressure test according to EN 60695-10-2 | 125 °C |
Connection 1 | |
Insulating material | PA |
CTI according to IEC 60112 | 600 |
Item number | 1928398 |
Packing unit | 50 pc |
Minimum order quantity | 50 pc |
Sales key | AA18 |
Product key | AARZFE |
GTIN | 4017918606626 |
Weight per piece (including packing) | 2.065 g |
Weight per piece (excluding packing) | 2.059 g |
Customs tariff number | 85366990 |
Country of origin | PL |
ECLASS-15.0 | 27460406 |
ECLASS-13.0 | 27460406 |
ETIM 9.0 | EC002943 |
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
EF3.0 Climate Change | |
CO2e kg | 0.023 kg CO2e |