FOPT 2,2-R - FO PCB terminal block
1907924

product line COMBICON Terminals M
pitch 10.16 mm
connection method Push-in spring connection
mounting type Wave soldering

PCB terminal block, nominal cross section: 0 mm2, number of potentials: 1, number of rows: 1, number of positions per row: 1, product range: FOPT, pitch: 10.16 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: black, Pin layout: Linear pinning, Solder pin [P]: 6 mm, number of solder pins per potential: 4, type of packaging: packed in cardboard. Black, shielded housing with receive diode/fiber optics that can be connected: polymer fiber (according to IEC 60793-2 type A4a, diameter of outer sheath: 2.2 mm)/data rate: 5 Mbps/transmission distance: max. 50 m/detailed data sheet in download area

Product details








Compatible products

Your advantages

Connection of fiber optics without fiber pretreatment
Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Intuitive operation due to color-coded actuating push button