cULus Recognized
Approval ID: E60425-19931013| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| Multi-conductor connection | 600 V | 15 A | 24 - 16 | |
| Screw connection | 600 V | 15 A | 30 - 12 | |
| C | ||||
| Multi-conductor connection | 600 V | 15 A | 24 - 16 | |
| Screw connection | 600 V | 15 A | 30 - 12 | |