FK-MPT 0,5/16-3,5 - PCB terminal block
1891205

product line COMBICON Terminals XS
cross section 0.5 mm2
pitch 3.5 mm
connection method Push-in spring connection
mounting type Wave soldering

PCB terminal block, nominal current: 4 A, rated voltage (III/2): 250 V, nominal cross section: 0.5 mm2, number of potentials: 16, number of rows: 1, number of positions per row: 16, product range: FK-MPT 0,5/..-V, pitch: 3.5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 90 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard

Product details









Compatible products



Your advantages

Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Intuitive operation due to color-coded actuating push button
Potentials can be easily looped through – ideal for BUS applications
Small component size for applications where space is at a premium
Vertical connection enables multi-row arrangement on the PCB