FRONT-MC 1,5/ 2-ST-3,81BD:I+,I- - PCB connector
1872142

product line COMBICON Connectors S
cross section 1.5 mm2
pitch 3.81 mm
connection method Front screw connection
screw head form Slotted
type of packaging packed in cardboard

PCB connector, nominal cross section: 1.5 mm2, color: green, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Socket, number of potentials: 2, number of rows: 1, number of positions: 2, number of connections: 2, product range: FRONT-MC 1,5/..-ST, pitch: 3.81 mm, connection method: Front screw connection, screw head form: L Slotted, conductor/PCB connection direction: 0 °, plug-in system: COMBICON MC 1,5, locking: without, mounting method: without, type of packaging: packed in cardboard

Product details









Compatible products



Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Optimized for tight installation situations: operation and conductor connection from one direction