FKDSO 2,5/ 2-L1 - PCB terminal block
1857811

product line COMBICON Terminals M
cross section 2.5 mm2
pitch 5 mm
connection method Push-in spring connection
mounting type Wave soldering

PCB terminal block, nominal current: 20 A, rated voltage (III/2): 320 V, nominal cross section: 2.5 mm2, number of potentials: 2, number of rows: 1, number of positions per row: 2, product range: FKDSO 2,5/ ..-L1, pitch: 5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard

Product details









Compatible products



Your advantages

Orthogonal alignment of the terminal block with the PCB for optimum accessibility in DIN-rail-mounted devices
Time saving push-in connection, tools not required
Intuitive operation due to color-coded actuating push button