DMC1,5/20-G1F-3,5-LRP20THRR104 - PCB header
1856333

product line COMBICON Connectors S
cross section 1.5 mm2
pitch 3.5 mm
mounting type THR soldering / wave soldering
type of packaging 104 mm wide tape

PCB headers, nominal cross section: 1.5 mm2, color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of potentials: 40, number of rows: 2, number of positions: 20, number of connections: 40, product range: DMC 1,5/..-G1F-THR, pitch: 3.5 mm, mounting: THR soldering / wave soldering, pin layout: Linear pinning, solder pin [P]: 2 mm, number of solder pins per potential: 1, plug-in system: COMBICON DFMC 1,5, Pin connector pattern alignment: Standard, locking: Lock-and-release locking system, mounting method: Lock & Release, type of packaging: 104 mm wide tape

Product details









Compatible products




Your advantages

Designed for integration into the SMT soldering process
Screwable flange for superior mechanical stability
Automatic locking and intuitive release through Lock and Release operating lever in contrasting color
Conductor connection on several levels enables higher contact density
Small component size for applications where space is at a premium