VC-K-T3-R-M25
-
Sleeve housing
1855120
Sleeve housing, Range of articles: VARIOCON, design: VC3, color: gray, When using fiber optics, the bending radii of the cable manufacturers must be observed.
Product details
| General | When using fiber optics, the bending radii of the cable manufacturers must be observed. |
| Safety note | |
| Safety note | WARNING: The connectors may not be plugged in or disconnected under load. Ignoring the warning or improper use may damage persons and/or property. |
| • WARNING: Commission properly functioning products only. The products must be regularly inspected for damage. Decommission defective products immediately. Replace damaged products. Repairs are not possible. | |
| • WARNING: Only electrically qualified personnel may install and operate the product. They must observe the following safety notes. The qualified personnel must be familiar with the basics of electrical engineering. They must be able to recognize and prevent danger. The relevant symbol on the packaging indicates that only personnel familiar with electrical engineering are allowed to install and operate the product. | |
| • The products are suitable for applications in plant, controller, and electrical device engineering. | |
| • When operating the connectors in outdoor applications, they must be separately protected against environmental influences. | |
| • Assembled products may not be manipulated or improperly opened. | |
| • Only use mating connectors that are specified in the technical data of the standards listed (e.g. the ones listed in the product accessories online at phoenixcontact.com/products). | |
| • When using the product in direct connection with third-party manufacturers, the user is responsible. | |
| • For operating voltages > 50 V AC, conductive connector housings must be grounded | |
| • Ensure that the protective or functional ground has been properly connected. | |
| • VDE 0100/1.97 § 411.1.3.2 and DIN EN 60 204/11.98 § 14.1.3 are applicable when combining several circuits in a cable and/or connector | |
| • Observe the corresponding technical data. You will find information: o On the product o On the packing label o In the supplied documentation o Online at phoenixcontact.com/products under the product |
|
| • Only use tools recommended by Phoenix Contact | |
| • The installation notes/Design In documents online on the download page at phoenixcontact.com/products must be observed for this product. | |
| • Use a protective cap to protect connectors that are not in use. The suitable accessories are available online in the accessory section of the product at phoenixcontact.com/products | |
| • Operate the connector only when it is fully plugged in. | |
| • Ensure that when laying the cable, the tensile load on the connectors does not exceed the upper limit specified in the standards. | |
| • Observe the minimum bending radius of the cable. Lay the cable without twisting it. | |
| • The connector warms up in normal operation. Depending on the ambient conditions, the surface of the connector can continue to warm up. In this case, the user is responsible for posting warnings (e.g. DIN EN ISO 13732-1:2008-12). | |
| Product type | Sleeve housings |
| Product family | VARIOCON |
| Type | VC3 |
| No. of cable outlets | 1 |
| Type of the screw connection | M25 |
| Fixing screws | M4 |
| Shielded | no |
| Cable outlet | slanted |
| Tightening torque | 1.2 ... 1.8 Nm |
| Dimensional drawing |
|
| Width | 33 mm |
| Height | 75 mm |
| Length | 96 mm |
| Color | gray |
| Color of the housing part | gray |
| Material Housing | Polyamide (Sleeve housing) |
| Flammability rating according to UL 94 | V0 |
| Material grommet GRP | EPDM |
| NBR (O-ring) | |
| O-ring material | NBR |
| Material of locking screw | Brass, nickel-plated |
| Mechanical data | |
| Type of the screw connection | M25 |
| Locking type | Screw |
| Ambient conditions | |
| Degree of protection | IP67 (DIN IEC 60529) |
| IP65 | |
| Ambient temperature (operation) | -40 °C ... 80 °C |
| Fixing screws | M4 |
| Item number | 1855120 |
| Packing unit | 5 pc |
| Minimum order quantity | 1 pc |
| Sales key | AB01 |
| Product key | ABLAAA |
| GTIN | 4017918970871 |
| Weight per piece (including packing) | 85.5 g |
| Weight per piece (excluding packing) | 73.683 g |
| Customs tariff number | 85389099 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27440202 |
| ECLASS-15.0 | 27440202 |
ETIM
| ETIM 10.0 | EC000437 |
UNSPSC
| UNSPSC 21.0 | 31261500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 1.412 kg CO2e |
Compatible products
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057