MC 1,5/10-LWL 1,5-3,81
-
Fiber optic
1841174
MINI COMBICON fiber optics, 3.81 mm pitch, 10-pos., separable for other numbers of positions (minimum: 2-pos.), inserts into the back of the MC header, color: transparent, dimension a: 1.5 mm
Product details
| Product type | Fiber optic |
| Product family | MC 1,5/..-LWL |
| Number of positions | 10 |
| Pitch | 3.81 mm |
| Fitting of components | |
| Partial assembly | No |
| Dimensional drawing |
|
| Pitch | 3.81 mm |
| Color (Light guide) | transparent |
| Type of packaging | packed in cardboard |
| Item number | 1841174 |
| Packing unit | 50 pc |
| Minimum order quantity | 50 pc |
| Sales key | AA08 |
| Product key | AAHZEB |
| GTIN | 4017918111816 |
| Weight per piece (including packing) | 3.64 g |
| Weight per piece (excluding packing) | 1.532 g |
| Customs tariff number | 85389099 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27460404 |
| ECLASS-15.0 | 27460404 |
ETIM
| ETIM 10.0 | EC002943 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
MC 1,5/12-G-3,81 - PCB header 1803374
-
MC 1,5/14-G-3,81 - PCB header 1803390
-
MC 1,5/ 2-GF-3,81 - PCB header 1827868
-
MC 1,5/ 3-GF-3,81 - PCB header 1827871
-
MC 1,5/ 4-GF-3,81 - PCB header 1827884
-
MC 1,5/ 6-GF-3,81 - PCB header 1827907
-
MC 1,5/ 7-GF-3,81 - PCB header 1827910
-
MC 1,5/12-GF-3,81 - PCB header 1827965
-
MC 1,5/13-GF-3,81 - PCB header 1827978
-
MC 1,5/16-GF-3,81 - PCB header 1828003
-
MC 1,5/18-GF-3,81 - PCB header 1848423
-
MC 1,5/19-GF-3,81 - PCB header 1848436
-
MC 1,5/10-GF-3,81 - PCB header 1827949
-
MC 1,5/ 5-GF-3,81 - PCB header 1827897
-
MC 1,5/17-GF-3,81 - PCB header 1848410
-
MC 1,5/15-GF-3,81 - PCB header 1827994
-
MC 1,5/14-GF-3,81 - PCB header 1827981
-
MC 1,5/11-GF-3,81 - PCB header 1827952
-
MC 1,5/ 8-GF-3,81 - PCB header 1827923
-
MC 1,5/20-GF-3,81 - PCB header 1848449
-
MC 1,5/ 9-GF-3,81 - PCB header 1827936
-
MC 1,5/19-G-3,81 - PCB header 1841284
-
MC 1,5/ 2-G-3,81 - PCB header 1803277
-
MC 1,5/ 3-G-3,81 - PCB header 1803280
-
MC 1,5/ 5-G-3,81 - PCB header 1803303
-
MC 1,5/ 6-G-3,81 - PCB header 1803316
-
MC 1,5/ 8-G-3,81 - PCB header 1803332
-
MC 1,5/ 9-G-3,81 - PCB header 1803345
-
MC 1,5/10-G-3,81 - PCB header 1803358
-
MC 1,5/11-G-3,81 - PCB header 1803361
-
MC 1,5/13-G-3,81 - PCB header 1803387
-
MC 1,5/15-G-3,81 - PCB header 1803400
-
MC 1,5/16-G-3,81 - PCB header 1803413
-
MC 1,5/20-G-3,81 - PCB header 1841271
-
MC 1,5/18-G-3,81 - PCB header 1841297
-
MC 1,5/17-G-3,81 - PCB header 1841307
-
MC 1,5/ 7-G-3,81 - PCB header 1803329
Your advantages
Bending of the light coming from low-profile SMD LEDs by 90°, making it visible from the front
10-pos., can be separated for other numbers of positions
Minimum size 2-pos.
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057