PCC 4/ 6-ST-7,62 GY - PCB connector
1840201

product line COMBICON Connectors L
cross section 4 mm2
pitch 7.62 mm
connection method Crimp connection
type of packaging packed in cardboard

PCB connector, nominal cross section: 4 mm2, color: gray, nominal current: 20 A, rated voltage (III/2): 1000 V, contact connection type: Socket, number of potentials: 6, number of rows: 1, number of positions: 6, number of connections: 6, product range: PCC 4/..-ST, pitch: 7.62 mm, connection method: Crimp connection, conductor/PCB connection direction: 0 °, locking clip: - Locking clip, plug-in system: COMBICON PC 4, locking: without, mounting method: without, type of packaging: packed in cardboard

This product needs further products for operation. Mandatory accessories

Product details









Your advantages

Inexpensive connection of large quantities of preassembled conductors
Small component size for applications where space is at a premium