SMSTB 2,5/ 8-STFS59-5,08AUNFCS
-
PCB connector
1835105
PCB connector, nominal cross section: 2.5 mm2, color: green, nominal current: 12 A, contact surface: Au, contact connection type: Socket, number of potentials: 4, number of rows: 1, number of positions: 8, number of connections: 4, product range: SMSTB 2,5/..-STFS59, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, conductor/PCB connection direction: -45 °, locking clip: - without locking clip, plug-in system: COMBICON MSTB 2,5, locking: Screw locking mechanism, mounting method: Screw flange, type of packaging: packed in cardboard
Product details
Compatible products
Your advantages
Well-known connection principle allows worldwide use
Optimized for tight installation situations: operation and conductor connection from one direction
Screwable flange for superior mechanical stability
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors