PC 5/ 2-GU-7,62 P26 THT R44 - PCB header
1827401

product line COMBICON Connectors L
cross section 6 mm2
pitch 7.62 mm
mounting type THR soldering / wave soldering
type of packaging 44 mm wide tape

PCB headers, nominal cross section: 6 mm2, color: black, nominal current: 32 A, rated voltage (III/2): 630 V, contact surface: Sn, contact connection type: Pin, number of potentials: 2, number of rows: 1, number of positions: 2, number of connections: 2, product range: PC 5/..-GU-THT, pitch: 7.62 mm, mounting: THR soldering / wave soldering, conductor/PCB connection direction: 0 °, pin layout: Linear pinning, solder pin [P]: 2.6 mm, number of solder pins per potential: 3, plug-in system: COMBICON PC 5, Pin connector pattern alignment: Standard, locking: without, mounting method: without, type of packaging: 44 mm wide tape

Product details









Compatible products

Your advantages

Standard header – also suitable for connectors with automatically locking Click and Lock system
Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
Designed for integration into the SMT soldering process