CCVA 2,5/ 5-G-5,084PAP26THRR56 - PCB header
1825157

product line COMBICON Connectors M
cross section 2.5 mm2
pitch 5.08 mm
mounting type THR soldering / wave soldering
type of packaging 56 mm wide tape

PCB headers, nominal cross section: 2.5 mm2, color: black, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Pin, number of potentials: 4, number of rows: 1, number of positions: 5, number of connections: 4, product range: CCVA 2,5/..-G, pitch: 5.08 mm, mounting: THR soldering / wave soldering, pin layout: Linear pinning, solder pin [P]: 2.6 mm, number of solder pins per potential: 1, plug-in system: COMBICON MSTB 2,5, Pin connector pattern alignment: Standard, locking: without, mounting method: without, type of packaging: 56 mm wide tape, For user information and design recommendations for through-hole reflow technology, go to: Downloads

Product details









Compatible products



Your advantages

Designed for integration into the SMT soldering process
Vertical connection enables multi-row arrangement on the PCB
Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
Closed contour for optimum stability of the plug-in connection