SPT-SMD 1,5/10-H-5,08 R88
-
PCB terminal block
1824938
PCB terminal block, nominal current: 17.5 A, rated voltage (III/2): 320 V, nominal cross section: 1.5 mm2, number of potentials: 10, number of rows: 1, number of positions per row: 10, product range: SPT 1,5/..-H-SMD, pitch: 5.08 mm, connection method: Push-in spring connection, mounting: SMD soldering, conductor/PCB connection direction: 0 °, color: black, Pin layout: Linear pad geometry, number of solder pins per potential: 1, type of packaging: 88 mm wide tape
Number of positions
Product details
| Product type | PCB terminal block |
| Product family | SPT 1,5/..-H-SMD |
| Product line | COMBICON Terminals S |
| Number of positions | 10 |
| Pitch | 5.08 mm |
| Number of connections | 10 |
| Number of rows | 1 |
| Number of potentials | 10 |
| Pin layout | Linear pad geometry |
| Solder pins per potential | 1 |
| Fitting of components | |
| Partial assembly | No |
| Properties | |
| Nominal current IN | 17.5 A |
| Nominal voltage UN | 320 V |
| Rated voltage (III/3) | 250 V |
| Rated surge voltage (III/3) | 4 kV |
| Rated voltage (III/2) | 320 V |
| Rated surge voltage (III/2) | 4 kV |
| Rated voltage (II/2) | 500 V |
| Rated surge voltage (II/2) | 4 kV |
| Connection technology | |
| Nominal cross section | 1.5 mm² |
| Conductor connection | |
| Connection method | Push-in spring connection |
| Conductor cross-section rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Conductor cross-section, flexible, with ferrule, without plastic sleeve | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.2 mm² ... 0.75 mm² |
| Stripping length | 8 mm |
| Mounting type | SMD soldering |
| Pin layout | Linear pad geometry |
| Processing notes | |
| Process | Reflow soldering |
| Moisture Sensitive Level | MSL 1 |
| Classification temperature Tc | 260 °C |
| Solder cycles in the reflow | 3 |
| Material data - contact | |
| Note | WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201 |
| Contact material | Cu alloy |
| Surface characteristics | hot-dip tin-plated |
| Metal surface terminal point (top layer) | Tin (4 µm - 8 µm Sn) |
| Metal surface soldering area (top layer) | Tin (4 µm - 8 µm Sn) |
| Material data - housing | |
| Color (Housing) | black (9005) |
| Insulating material | LCP |
| Insulating material group | IIIa |
| CTI according to IEC 60112 | 175 |
| Flammability rating according to UL 94 | V0 |
| Material data – actuating element | |
| Color (Actuating element) | white (9010) |
| Insulating material | PA GF |
| Insulating material group | I |
| CTI according to IEC 60112 | 600 |
| Flammability rating according to UL 94 | V0 |
| Notes on operation | The solder anchors on the outer poles reduce the mechanical strain on the SMD soldering spots. |
| Assembly note | This item is not suitable for PCB cleaning with liquids. |
| Dimensional drawing |
|
| Pitch | 5.08 mm |
| Width [w] | 49.72 mm |
| Height [h] | 7.7 mm |
| Length [l] | 13.6 mm |
| Pin dimensions | 0.7 x 0.3 mm |
| PCB design | |
| Pad geometry | 1.6 x 4 mm |
| Pin spacing | 7 mm |
| Connection test | |
| Specification | IEC 60998-2-2:2002-12 |
| Result | Test passed |
| Test for conductor damage and slackening | |
| Specification | IEC 60998-2-2:2002-12 |
| Result | Test passed |
| Pull-out test | |
| Specification | IEC 60998-2-2:2002-12 |
| Conductor cross-section/conductor type/tractive force setpoint/actual value | 0.2 mm² / solid / > 10 N |
| 0.2 mm² / flexible / > 10 N | |
| 1.5 mm² / solid / > 40 N | |
| 1.5 mm² / flexible / > 40 N | |
| Flexion test | |
| Specification | IEC 60998-2-2:2002-12 |
| Result | Test passed |
| Temperature-rise test | |
| Specification | IEC 60947-7-4:2019-01 |
| Requirement temperature-rise test | The sum of ambient temperature and temperature rise of the PCB terminal block shall not exceed the upper limiting temperature. |
| Insulation resistance | |
| Specification | IEC 60998-1:2002-12 |
| Insulation resistance, neighboring positions | > 5 MΩ |
| Air clearances and creepage distances | | |
| Specification | IEC 60664-1:2007-04 |
| Insulating material group | IIIa |
| Comparative tracking index (IEC 60112) | CTI 175 |
| Rated insulation voltage (III/3) | 250 V |
| Rated surge voltage (III/3) | 4 kV |
| minimum clearance value - non-homogenous field (III/3) | 3 mm |
| minimum creepage distance (III/3) | 4 mm |
| Rated insulation voltage (III/2) | 320 V |
| Rated surge voltage (III/2) | 4 kV |
| minimum clearance value - non-homogenous field (III/2) | 3 mm |
| minimum creepage distance (III/2) | 3.2 mm |
| Rated insulation voltage (II/2) | 500 V |
| Rated surge voltage (II/2) | 4 kV |
| minimum clearance value - non-homogenous field (II/2) | 3 mm |
| minimum creepage distance (II/2) | 5 mm |
| Vibration test | |
| Specification | IEC 60068-2-6:2007-12 |
| Frequency | 10 - 150 - 10 Hz |
| Sweep speed | 1 octave/min |
| Amplitude | 0.35 mm (10 Hz ... 60.1 Hz) |
| Acceleration | 5g (60.1 Hz ... 150 Hz) |
| Test duration per axis | 2.5 h |
| Test directions | X-, Y- and Z-axis |
| Glow-wire test | |
| Specification | IEC 60998-1:2002-12 |
| Temperature | 850 °C |
| Time of exposure | 5 s |
| Ambient conditions | |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Relative humidity (storage/transport) | 30 % ... 70 % |
| Ambient temperature (assembly) | -5 °C ... 100 °C |
| Ambient temperature (operation) | -40 °C ... 105 °C (Depending on the current carrying capacity/derating curve) |
| Dimensional drawing |
|
| Type of packaging | 88 mm wide tape |
| [W] tape width | 88 mm |
| [W2] coil overall dimension | ≤ 94.4 mm |
| [A] coil diameter | ≤ 330 mm |
| Outer packaging type | Transparent-Bag |
| Item number | 1824938 |
| Packing unit | 300 pc |
| Minimum order quantity | 300 pc |
| Sales key | AA12 |
| Product key | AALDAD |
| GTIN | 4046356817134 |
| Weight per piece (including packing) | 7.513 g |
| Weight per piece (excluding packing) | 7.513 g |
| Customs tariff number | 85369010 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27460101 |
| ECLASS-15.0 | 27460101 |
ETIM
| ETIM 10.0 | EC002643 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
A 0,5 - 8 - Ferrule 3202481
-
A 0,75- 8 - Ferrule 3202504
-
A 1 - 8 - Ferrule 3202517
-
AI 0,25- 8 YE - Ferrule 3203037
-
AI 0,5 - 8 WH - Ferrule 3200014
-
AI 0,5 - 8 WH -1000 - Ferrule 3200881
-
AI 0,75- 8 GY - Ferrule 3200519
-
AI 0,75- 8 GY -1000 - Ferrule 3200894
-
CRIMPFOX 6 - Crimping pliers 1212034
-
MPS-MT 1-S4-B RD - Test plug 1982800
Your advantages
Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Intuitive operation due to color-coded actuating push button
Designed for integration into the SMT soldering process
Quick and convenient testing using integrated test option
Operation and conductor connection from one direction enable integration into front of device
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057