cULus Recognized
Approval ID: E60425-20150120Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
600 V | 40 A | 16 - 6 | ||
C | ||||
600 V | 40 A | 16 - 6 |
Panel feed-through terminal block, connection method: Push-lock connection, Push-in spring connection, number of positions: 4, load current: 41 A, cross section: 2.5 mm2 - 16 mm2, connection direction of the conductor to plug-in direction: 0 °, width: 64.4 mm, color: gray
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
600 V | 40 A | 16 - 6 | ||
C | ||||
600 V | 40 A | 16 - 6 |