SAMPLE PTSM 0,5/ 4-2,5-H SMDWH
-
PCB terminal block
1820945
Printed circuit board terminal, nominal current: 6 A, rated voltage (III/2): 160 V, nominal cross section: 0.5 mm2, number of potentials: 4, number of rows: 1, number of positions per row: 4, product range: PTSM 0,5/..-H-SMD WH, pitch: 2.5 mm, connection method: Push-in spring connection, mounting: SMD soldering, conductor/PCB connection direction: 0 °, color: signal white, Pin layout: Linear pad geometry, number of solder pins per potential: 1, type of packaging: packed in cardboard. SAMPLE set with 5 items in belt section. When used as part of soldering process, please use items without SAMPLE marking
Product details
Product type | Printed circuit board terminal |
Product family | PTSM 0,5/..-H-SMD WH |
Product line | COMBICON Terminals XS |
Number of positions | 4 |
Pitch | 2.5 mm |
Number of connections | 4 |
Number of rows | 1 |
Number of potentials | 4 |
Pin layout | Linear pad geometry |
Solder pins per potential | 1 |
Properties | |
Nominal current IN | 6 A |
Nominal voltage UN | 160 V |
Rated voltage (III/3) | 63 V |
Rated surge voltage (III/3) | 2.5 kV |
Rated voltage (III/2) | 160 V |
Rated surge voltage (III/2) | 2.5 kV |
Rated voltage (II/2) | 320 V |
Rated surge voltage (II/2) | 2.5 kV |
Connection technology | |
Nominal cross section | 0.5 mm² |
Conductor connection | |
Connection method | Push-in spring connection |
Conductor cross-section rigid | 0.14 mm² ... 0.5 mm² |
Conductor cross-section flexible | 0.2 mm² ... 0.5 mm² (up to 0.75 mm² supported, with a stripping length of 7.5 mm and a rated insulation voltage of 32 V at III/2) |
Conductor cross-section AWG | 26 ... 20 |
Conductor cross-section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 0.5 mm² |
Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 0.34 mm² (possible from 0.14 mm², when using ferrule AI 0.14- 6 GY in combination with crimping pliers CRIMPFOX 10T-F) |
Cylindrical gauge a x b / diameter | - / 1.2 mm |
Stripping length | 6 mm |
Mounting type | SMD soldering |
Pin layout | Linear pad geometry |
Processing notes | |
Process | Reflow soldering |
Moisture Sensitive Level | MSL 1 |
Classification temperature Tc | 260 °C |
Solder cycles in the reflow | 3 |
Material data - contact | |
Note | WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201 |
Contact material | Cu alloy |
Surface characteristics | hot-dip tin-plated |
Metal surface terminal point (top layer) | Tin (4 - 8 µm Sn) |
Metal surface soldering area (top layer) | Tin (4 - 8 µm Sn) |
Material data - housing | |
Color (Housing) | signal white (9003) |
Insulating material | PA GF |
Insulating material group | I |
CTI according to IEC 60112 | 600 |
Flammability rating according to UL 94 | V0 |
Dimensional drawing |
|
Pitch | 2.5 mm |
Width [w] | 14.4 mm |
Height [h] | 5 mm |
Length [l] | 11 mm |
PCB design | |
Pad geometry | 1.4 x 3.4 mm |
Pin spacing | 2.5 mm |
Connection test | |
Specification | IEC 60998-2-2:2002-12 |
Result | Test passed |
Test for conductor damage and slackening | |
Specification | IEC 60998-2-2:2002-12 |
Result | Test passed |
Pull-out test | |
Specification | IEC 60998-2-2:2002-12 |
Conductor cross-section/conductor type/tractive force setpoint/actual value | 0.14 mm² / solid / > 10 N |
0.2 mm² / flexible / > 10 N | |
0.5 mm² / solid / > 20 N | |
0.75 mm² / flexible / > 30 N | |
Flexion test | |
Specification | IEC 60998-2-2:2002-12 |
Result | Test passed |
Temperature-rise test | |
Specification | IEC 60998-2-1:2002-12 |
Requirement temperature-rise test | Increase in temperature ≤ 45 K |
Insulation resistance | |
Specification | IEC 60998-1:2002-12 |
Insulation resistance, neighboring positions | > 5 MΩ |
Air clearances and creepage distances | | |
Specification | IEC 60664-1:2007-04 |
Insulating material group | I |
Comparative tracking index (IEC 60112) | CTI 600 |
Rated insulation voltage (III/3) | 63 V |
Rated surge voltage (III/3) | 2.5 kV |
minimum clearance value - non-homogenous field (III/3) | 1.5 mm |
minimum creepage distance (III/3) | 1.6 mm |
Rated insulation voltage (III/2) | 160 V |
Rated surge voltage (III/2) | 2.5 kV |
minimum clearance value - non-homogenous field (III/2) | 1.5 mm |
minimum creepage distance (III/2) | 1.5 mm |
Rated insulation voltage (II/2) | 320 V |
Rated surge voltage (II/2) | 2.5 kV |
minimum clearance value - non-homogenous field (II/2) | 1.5 mm |
minimum creepage distance (II/2) | 1.6 mm |
Vibration test | |
Specification | IEC 60068-2-6:2007-12 |
Frequency | 10 - 150 - 10 Hz |
Sweep speed | 1 octave/min |
Amplitude | 0.35 mm (10 Hz ... 60.1 Hz) |
Acceleration | 5g (60.1 Hz ... 150 Hz) |
Test duration per axis | 2.5 h |
Test directions | X-, Y- and Z-axis |
Glow-wire test | |
Specification | IEC 60998-1:2002-12 |
Temperature | 850 °C |
Time of exposure | 5 s |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 100 °C (Depending on the current carrying capacity/derating curve) |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Relative humidity (storage/transport) | 30 % ... 70 % |
Ambient temperature (assembly) | -5 °C ... 100 °C |
Type of packaging | packed in cardboard |
Item number | 1820945 |
Packing unit | 5 pc |
Minimum order quantity | 5 pc |
Sales key | AA11 |
Product key | AAKDAB |
GTIN | 4046356787628 |
Weight per piece (including packing) | 1.46 g |
Weight per piece (excluding packing) | 1.41 g |
Customs tariff number | 85369010 |
Country of origin | IN |
ECLASS
ECLASS-13.0 | 27460101 |
ECLASS-15.0 | 27460101 |
ETIM
ETIM 9.0 | EC002643 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
White design: Stable color when welding and during use
Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
High current carrying capacity of 6 A in very compact dimensions
Designed for integration into the SMT soldering process
Additional solder anchors reduce the mechanical strain on the soldering spots
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057