PTS-5,08-16 BG - PCB terminal block
1774629

product line COMBICON Terminals M
pitch 5.08 mm
mounting type Wave soldering

PCB terminal block, nominal current: 12 A, rated voltage (III/2): 320 V, nominal cross section: 0 mm2, number of potentials: 16, number of rows: 1, number of positions per row: 16, product range: PTS, pitch: 5.08 mm, mounting: Wave soldering, color: beige, number of solder pins per potential: 2, type of packaging: packed in cardboard

Product details








Compatible products


Your advantages

Color-coded isolating plugs for easy circuit disconnection
Quick and convenient testing using integrated test option
Well-known mounting principle allows worldwide use
The latching on the side enables various numbers of positions to be combined