TVFKC 1,5/ 2-ST-RDB BU CP1BD41 - PCB connector
1757934

product line COMBICON Connectors M
cross section 1.5 mm2
pitch 5 mm
connection method Push-in spring connection
type of packaging packed in cardboard

PCB TWIN plug, nominal cross section: 1.5 mm2, color: blue, nominal current: 10 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Socket, number of rows: 1, number of positions: 2, product range: TVFKC 1,5/..-ST, pitch: 5 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 0 °, locking clip: - Locking clip, plug-in system: COMBICON MSTB 2,5, locking: without, mounting method: without, type of packaging: packed in cardboard

Product details









Compatible products



Your advantages

Time saving push-in connection, tools not required
Potentials can be easily looped through – ideal for BUS applications
Intuitive operation due to color-coded actuating push button
Can be combined with the MSTB 2,5 range
Quick and convenient testing using integrated test option