MKDS 5/ 6-6,35 BK Z1L - PCB terminal block
1757426

product line COMBICON Terminals L
cross section 4 mm2
pitch 6.35 mm
connection method Screw connection with tension sleeve
screw head form Slotted Pozidriv
mounting type Wave soldering

PCB terminal block, nominal current: 32 A, rated voltage (III/2): 630 V, nominal cross section: 4 mm2, number of potentials: 6, number of rows: 1, number of positions per row: 6, product range: MKDS 5, pitch: 6.35 mm, connection method: Screw connection with tension sleeve, screw head form: Z1L Slotted Pozidriv, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: black, Pin layout: Linear pinning, Solder pin [P]: 5.1 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard

Product details









Compatible products



Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors
The latching on the side enables various numbers of positions to be combined