ZEC 1,0/ 3-ST-3,5 C1 R1,3 AU - PCB connector
1757031

product line COMBICON Connectors S
cross section 1 mm2
pitch 3.5 mm
connection method Spring-cage connection
mounting type Direct plug-in method
type of packaging packed in cardboard

PCB direct plug, nominal cross section: 1 mm2, color: green, nominal current: 8 A, rated voltage (III/2): 200 V, contact surface: Au, contact connection type: Socket, number of potentials: 3, number of rows: 1, number of positions: 3, number of connections: 3, product range: ZEC 1,0/..-ST, pitch: 3.5 mm, connection method: Spring-cage connection, mounting: Direct plug-in method, conductor/PCB connection direction: 0 °, plug-in system: ZEC, locking: Snap-in locking, mounting method: without, type of packaging: packed in cardboard

Product details








Compatible products


Your advantages

Gold-plated contacts ensure transfer quality remains stable over the long term
Defined contact force ensures that contact remains stable over the long term
Inexpensive direct plug-in connection with just one component
Clamping space opened by means of fixed screwdriver enables convenient conductor connection
Plug-in direction parallel to the PCB