ZFKDSA 1-W-3,81-13 - PCB terminal block
1747960

product line COMBICON Terminals S
cross section 1 mm2
pitch 3.81 mm
connection method Spring-cage connection
mounting type Wave soldering

PCB terminal block, nominal current: 12 A, rated voltage (III/2): 200 V, nominal cross section: 1 mm2, number of potentials: 13, number of rows: 1, number of positions per row: 13, product range: ZFKDS(A) 1-W, pitch: 3.81 mm, connection method: Spring-cage connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, number of solder pins per potential: 2, type of packaging: packed in cardboard

Product details









Compatible products



Your advantages

Defined contact force ensures that contact remains stable over the long term
Can be operated without tools by means of color-coded actuating lever
Angled connection enables multi-row arrangement on the PCB
The latching on the side enables various numbers of positions to be combined
Two solder pins reduce the mechanical strain on the soldering spots