QC 0,5/ 2-ST-3,81 LC RD/BK - PCB connector
1731235

product line COMBICON Connectors S
cross section 0.5 mm2
pitch 3.81 mm
connection method Displacement connection
type of packaging packed in cardboard

PCB connector, nominal cross section: 0.5 mm2, color: green, nominal current: 6 A, rated voltage (III/2): 200 V, contact surface: Sn, contact connection type: Socket, number of potentials: 2, number of rows: 1, number of positions: 2, number of connections: 2, product range: QC 0,5/..-ST, pitch: 3.81 mm, connection method: Displacement connection, conductor/PCB connection direction: 0 °, plug-in system: COMBICON MC 1,5, locking: without, mounting method: without, type of packaging: packed in cardboard

Product details









Compatible products



Your advantages

Connection without conductor pretreatment for huge time savings
Quick and convenient testing using integrated test option