QC 1,5/ 5-ST CP5 - PCB connector
1713332

product line COMBICON Connectors M
cross section 1.5 mm2
pitch 5 mm
connection method Displacement connection
type of packaging packed in cardboard

PCB connector, nominal cross section: 1.5 mm2, color: green, nominal current: 12 A, rated voltage (III/2): 630 V, contact surface: Sn, contact connection type: Socket, number of rows: 1, number of positions: 5, product range: QC 1,5/..-ST, pitch: 5 mm, connection method: Displacement connection, conductor/PCB connection direction: 0 °, locking clip: - Locking clip, plug-in system: COMBICON MSTB 2,5, locking: without, mounting method: without, type of packaging: packed in cardboard

Product details








Compatible products



Your advantages

Connection without conductor pretreatment for huge time savings
Can be combined with the MSTB 2,5 range