cULus Recognized
Approval ID: E60425-20171106Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
600 V | 200 A | 4 - 3/0 | ||
C | ||||
600 V | 200 A | 4 - 3/0 |
VDE approval of drawings
Approval ID: 40047737Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
1000 V | 232 A | 25 - 95 |