DFMC 1,5/ 4-STF-3,5 2BD:1-8 Q - PCB connector
1712885

product line COMBICON Connectors S
cross section 1.5 mm2
pitch 3.5 mm
connection method Push-in spring connection
type of packaging packed in cardboard

PCB connector, nominal cross section: 1.5 mm2, color: green, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Socket, number of potentials: 8, number of rows: 2, number of positions: 4, number of connections: 8, product range: DFMC 1,5/..-STF, pitch: 3.5 mm, connection method: Push-in spring connection, mounting: Insertion in base strip, conductor/PCB connection direction: 0 °, plug-in system: COMBICON DFMC 1,5, locking: Screw locking mechanism, mounting method: Screw flange, type of packaging: packed in cardboard

Product details









Compatible products



Your advantages

Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Intuitive operation due to color-coded actuating push button
Optimized for tight installation situations: operation and conductor connection from one direction
Screwable flange for superior mechanical stability