MCV 0,5/ 3-G-2,5 YE - PCB header
1711250

product line COMBICON Connectors XS
cross section 0.5 mm2
pitch 2.5 mm
mounting type Wave soldering
type of packaging packed in cardboard

PCB headers, nominal cross section: 0.5 mm2, color: yellow, nominal current: 4 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of potentials: 3, number of rows: 1, number of positions: 3, number of connections: 3, product range: MCV 0,5/..-G, pitch: 2.5 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.5 mm, number of solder pins per potential: 1, plug-in system: COMBICON FK-MC 0,5, Pin connector pattern alignment: Standard, locking: without, mounting method: without, type of packaging: packed in cardboard

Product details









Compatible products



Your advantages

Well-known mounting principle allows worldwide use
Vertical connection enables multi-row arrangement on the PCB