PTS 1,5/ 3-5,0-H AP TRB BK - PCB terminal block
1709567

product line COMBICON Terminals S
pitch 5 mm
connection method Push-in connection
mounting type Wave soldering

PCB terminal block, number of potentials: 3, number of rows: 1, number of positions per row: 3, product range: PTSH 1,5/..-H, pitch: 5 mm, connection method: Push-in connection, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: black, Pin layout: Linear pinning, Solder pin [P]: 2.5 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard

Product details








Compatible products



Your advantages

Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Finger-operated release button for very convenient operation
Anti-rotation pins reduce the mechanical strain on the soldering spots