SMSTB 2,5/ 4-ST-5,08BDMC:46-49 - PCB connector
1708810

product line COMBICON Connectors M
cross section 2.5 mm2
pitch 5.08 mm
connection method Screw connection with tension sleeve
screw head form Slotted
type of packaging packed in cardboard

PCB connector, nominal cross section: 2.5 mm2, color: green, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Socket, number of potentials: 4, number of rows: 1, number of positions: 4, number of connections: 4, product range: SMSTB 2,5/..-ST, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, conductor/PCB connection direction: -45 °, locking clip: - Locking clip, plug-in system: COMBICON MSTB 2,5, locking: without, mounting method: without, type of packaging: packed in cardboard

Product details









Compatible products



Your advantages

Well-known connection principle allows worldwide use
Optimized for tight installation situations: operation and conductor connection from one direction
Angled conductor connection enables operation and conductor connection from one direction
Low temperature rise, thanks to maximum contact force