CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
10 - 3 | ||||
Use group C | ||||
10 - 3 |
Panel feed-through terminal block, connection method: Screw connection with tension sleeve, Screw connection with tension sleeve, number of positions: 1, load current: 101 A, cross section: 6 mm2 - 35 mm2, connection direction of the conductor to plug-in direction: 0 °, width: 15.1 mm, color: gray
Product type | Panel feed-through terminal block |
Product family | UW 25 |
Number of positions | 1 |
Pitch | 15.1 mm |
Number of connections | 2 |
Number of potentials | 1 |
Properties | |
Nominal current IN | 101 A |
Nominal voltage UN | 630 V |
Rated voltage (III/3) | 630 V |
Rated surge voltage (III/3) | 6 kV |
Connection technology | |
Connector system | UW 25 |
Nominal cross section | 25 mm² |
Conductor connection exterior | |
Connection method | Screw connection with tension sleeve |
Connection direction of the conductor to plug-in direction | 0 ° |
Conductor cross section rigid | 6 mm² ... 35 mm² |
Conductor cross section flexible | 10 mm² ... 25 mm² |
Conductor cross section flexible, with ferrule without plastic sleeve | 4 mm² ... 25 mm² |
Conductor cross section, flexible, with ferrule, with plastic sleeve | 4 mm² ... 25 mm² |
2 conductors with same cross section, solid | 2.5 mm² ... 10 mm² |
2 conductors with same cross section, flexible | 4 mm² ... 10 mm² |
2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 2.5 mm² ... 10 mm² |
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 2.5 mm² ... 10 mm² |
Internal cylindrical gage | B7 |
Stripping length | 19 mm |
Tightening torque | 4 Nm ... 4.5 Nm |
Conductor connection interior | |
Connection method | Screw connection with tension sleeve |
Connection direction of the conductor to plug-in direction | 0 ° |
Conductor cross section rigid | 6 mm² ... 35 mm² |
Conductor cross section flexible | 10 mm² ... 25 mm² |
Conductor cross section flexible, with ferrule without plastic sleeve | 4 mm² ... 25 mm² |
Conductor cross section, flexible, with ferrule, with plastic sleeve | 4 mm² ... 25 mm² |
2 conductors with same cross section, solid | 2.5 mm² ... 10 mm² |
2 conductors with same cross section, flexible | 4 mm² ... 10 mm² |
2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 2.5 mm² ... 10 mm² |
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 2.5 mm² ... 10 mm² |
Internal cylindrical gage | B7 |
Stripping length | 19 mm |
Tightening torque | 4 Nm ... 4.5 Nm |
Panel thickness | 1 mm...6 mm |
Material data - contact | |
Note | WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201 |
Contact material | Cu alloy |
Surface characteristics | tin-plated |
Material data - housing | |
Color (Housing) | gray (7042) |
Insulating material | PA |
Insulating material group | I |
CTI according to IEC 60112 | 600 |
Flammability rating according to UL 94 | V0 |
Glow wire flammability index GWFI according to EN 60695-2-12 | 850 |
Glow wire ignition temperature GWIT according to EN 60695-2-13 | 775 |
Temperature for the ball pressure test according to EN 60695-10-2 | 125 °C |
Safety note | |
Safety note | • Only electrically qualified personnel may install and operate the product. To recognize and prevent danger, the qualified personnel must be familiar with the basics of electrical engineering. |
• Observe the technical data provided here and refer to the documents listed under “Downloads”. The download area contains important information, such as installation notes, technical drawings, and 3D data. | |
• The cable entry funnel is not safe to touch. Never connect or disconnect the terminal when it is energized. Take appropriate steps to ensure touch protection. |
Dimensional drawing |
|
Pitch | 15.1 mm |
Width [w] | 15.1 mm |
External dimensions | |
Height [h1] | 48.5 mm |
Length [l1] | 42.3 mm |
Internal dimensions | |
Height [h2] | 45 mm |
Length [l2] | 33.3 mm |
Test for conductor damage and slackening | |
Specification | IEC 60947-7-1:2009-04 |
Result | Test passed |
Pull-out test | |
Specification | IEC 60947-7-1:2009-04 |
Conductor cross section/conductor type/tractive force setpoint/actual value | 6 mm² / solid / > 80 N |
10 mm² / flexible / > 90 N | |
35 mm² / stranded / > 190 N | |
25 mm² / flexible / > 135 N |
Temperature-rise test | |
Specification | IEC 60947-7-1:2009-04 |
Requirement temperature-rise test | Increase in temperature ≤ 45 K |
Short-time withstand current | |
Specification | IEC 60947-7-1:2009-04 |
Air clearances and creepage distances | 1. Insulation coordination | |
Application | without spacer plate |
Specification | IEC 60947-7-1:2009-04 |
Insulating material group | I |
Comparative tracking index (IEC 60112) | CTI 600 |
Rated insulation voltage (III/3) | 630 V |
Rated surge voltage (III/3) | 6 kV |
minimum clearance value - non-homogenous field (III/3) | 5.5 mm |
minimum creepage distance (III/3) | 8 mm |
Air clearances and creepage distances | 2. Insulation coordination | |
Application | with spacer plate |
Specification | IEC 60947-7-1:2009-04 |
Insulating material group | I |
Comparative tracking index (IEC 60112) | CTI 600 |
Rated insulation voltage (III/3) | 800 V |
Rated surge voltage (III/3) | 8 kV |
minimum clearance value - non-homogenous field (III/3) | 8 mm |
minimum creepage distance (III/3) | 10 mm |
Glow-wire test | |
Specification | IEC 60695-2-11:2000-10 |
Temperature | 960 °C |
Time of exposure | 30 s |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 100 °C (Depending on the current carrying capacity/derating curve) |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Relative humidity (storage/transport) | 30 % ... 70 % |
Ambient temperature (assembly) | -5 °C ... 100 °C |
Type of packaging | packed in cardboard |
Item number | 1708401 |
Packing unit | 25 pc |
Minimum order quantity | 25 pc |
Note | Made to order (non-returnable) |
Product key | AA1EDB |
GTIN | 4046356996969 |
Weight per piece (including packing) | 62.12 g |
Weight per piece (excluding packing) | 36.99 g |
Country of origin | CN |
ECLASS-13.0 | 27141134 |
ECLASS-15.0 | 27141134 |
ETIM 9.0 | EC001283 |
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |