SPT 5/ 5-H-7,5 GN/GY PA 1,3,5 - PCB terminal block
1707051

product line COMBICON Terminals L
cross section 6 mm2
pitch 7.5 mm
connection method Push-in spring connection
mounting type Wave soldering

PCB terminal block, nominal current: 41 A, rated voltage (III/2): 630 V, nominal cross section: 6 mm2, number of potentials: 3, number of rows: 1, number of positions per row: 5, product range: SPT 5/..-H, pitch: 7.5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: multicolored, Pin layout: Mixed pinning, Solder pin [P]: 4.6 mm, number of solder pins per potential: 2, type of packaging: packed in cardboard

Product details









Compatible products



Your advantages

Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Clamping space opened by means of fixed screwdriver enables convenient conductor connection
Operation and conductor connection from one direction enable integration into front of device