GMKDSN 1,5/ 4-7,62 - PCB terminal block
1707043

product line COMBICON Terminals S
cross section 1.5 mm2
pitch 7.62 mm
connection method Screw connection with tension sleeve
screw head form Slotted
mounting type Wave soldering

PCB terminal block, nominal current: 16 A, rated voltage (III/2): 630 V, nominal cross section: 1.5 mm2, number of potentials: 4, number of rows: 1, number of positions per row: 4, product range: GMKDSN 1,5, pitch: 7.62 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard. The article can be aligned to create different nos. of positions!

Product details









Compatible products



Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors
Extremely small design for the respective conductor cross-section
Larger pitch for increased voltage requirements
The latching on the side enables various numbers of positions to be combined