MK4DS 1,5/ 2-5,08-A GNYE - PCB terminal block
1707001

product line COMBICON Terminals S
cross section 1.5 mm2
pitch 5.08 mm
connection method Screw connection with tension sleeve
screw head form Slotted
mounting type Wave soldering

PCB terminal block, nominal current: 15 A, rated voltage (III/2): 400 V, nominal cross section: 1.5 mm2, number of potentials: 8, number of rows: 4, number of positions per row: 2, product range: MK4DS 1,5, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green-yellow, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard. The article can be aligned to create different nos. of positions!

Product details









Compatible products



Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors
Conductor connection on several levels enables higher contact density
The latching on the side enables various numbers of positions to be combined