IPC 5/ 2-ST-7,62 GY BD:BR1,BR2 - PCB connector
1706791

product line COMBICON Connectors L
cross section 6 mm2
pitch 7.62 mm
connection method Screw connection with tension sleeve
screw head form Slotted Pozidriv
type of packaging packed in cardboard

PCB connector, nominal cross section: 6 mm2, color: gray, nominal current: 32 A, rated voltage (III/2): 1000 V, contact surface: Sn, contact connection type: Pin, number of potentials: 2, number of rows: 1, number of positions: 2, number of connections: 2, product range: IPC 5/..-ST, pitch: 7.62 mm, connection method: Screw connection with tension sleeve, screw head form: Z1L Slotted Pozidriv, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: COMBICON PC 5, locking: without, mounting method: without, type of packaging: packed in cardboard

Product details









Compatible products



Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors
Inverted connector with pin contacts for touch-proof device outputs or free-hanging cable/cable connections
600 V UL approval in the smallest of dimensions