ZFKDSA 10-15/10,00- 3 BD:L1-L3 - PCB terminal block
1706716

product line COMBICON Terminals L
cross section 10 mm2
pitch 15 mm
connection method Spring-cage connection
mounting type Wave soldering

PCB terminal block, nominal current: 76 A, rated voltage (III/2): 1000 V, nominal cross section: 10 mm2, number of potentials: 3, number of rows: 1, number of positions per row: 3, product range: ZFKDS(A) 10, pitch: 15 mm, connection method: Spring-cage connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 6.5 mm, number of solder pins per potential: 4, type of packaging: packed in cardboard

Product details









Compatible products



Your advantages

Defined contact force ensures that contact remains stable over the long term
Clamping space opened by means of fixed screwdriver enables convenient conductor connection
Separate bridge shaft for easily connecting multiple positions to jumpers
Quick and convenient testing using integrated test option