DFK-MC 1,5/ 4-GF-3,81 BK - Feed-through header
1706607

product line COMBICON Connectors S
cross section 1.5 mm2
pitch 3.81 mm
type of packaging packed in cardboard

Feed-through header, nominal cross section: 1.5 mm2, color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of potentials: 4, number of rows: 1, number of positions: 4, number of connections: 4, product range: DFK-MC 1,5/..-GF, pitch: 3.81 mm, connection method: Solder/Slip-on connection, mounting: Direct mounting, pin layout: Linear pinning, solder pin [P]: 9.4 mm, number of solder pins per potential: 1, plug-in system: COMBICON MC 1,5, Pin connector pattern alignment: Standard, locking: Screw locking mechanism, mounting method: Threaded flange, type of packaging: packed in cardboard

Product details









Compatible products



Your advantages

Free choice – permanent solder connection or standardized slip-on connection
Cable connection on the inside of the device enables flexible positioning of the panel feed-through