MKDSP 25/ 6-15,00-FGYNZ3544392 - PCB terminal block
1706600

product line COMBICON Terminals XL
cross section 35 mm2
pitch 15 mm
connection method Screw connection with tension sleeve
screw head form Slotted Pozidriv
mounting type Wave soldering

PCB terminal block, nominal current: 125 A, rated voltage (III/2): 1000 V, nominal cross section: 35 mm2, number of potentials: 6, number of rows: 1, number of positions per row: 6, product range: MKDSP 25/..-F, pitch: 15 mm, connection method: Screw connection with tension sleeve, screw head form: Z2L Slotted Pozidriv, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: gray, Pin layout: Linear pinning, Solder pin [P]: 4.5 mm, number of solder pins per potential: 4, type of packaging: packed in cardboard

Product details









Compatible products


Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors
Quick and convenient testing using integrated test option
Mounting flanges reduce the mechanical strain on the soldering spots
Integrated protective guide prevents incorrect insertion of the conductor underneath the tension sleeve