MCV 0,5/ 3-G-2,54 SMDR24C1 - PCB header
1706111

product line COMBICON Connectors XS
cross section 0.5 mm2
pitch 2.54 mm
mounting type SMD soldering
type of packaging 24 mm wide tape

PCB headers, nominal cross section: 0.5 mm2, color: black, nominal current: 6 A, rated voltage (III/2): 160 V, contact surface: Au, contact connection type: Pin, number of potentials: 3, number of rows: 1, number of positions: 3, number of connections: 3, product range: MCV 0,5/..-G-SMD, pitch: 2.54 mm, mounting: SMD soldering, pin layout: Linear pad geometry, number of solder pins per potential: 1, plug-in system: COMBICON FMC 0,5, Pin connector pattern alignment: Standard, locking: without, mounting method: without, type of packaging: 24 mm wide tape, Fixed coding of the first position, can be combined with the FMC 0,5/...-ST-2,54 C1 connector

Product details









Compatible products




Your advantages

Designed for integration into the SMT soldering process
Additional solder anchors reduce the mechanical strain on the soldering spots
Gold-plated contacts ensure transfer quality remains stable over the long term
Vertical connection enables multi-row arrangement on the PCB
Supplied in tape-on-reel packing according to IEC 60286-3 for automated mounting